??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
Emeco
Description
Chairs
Bill of material
HERITAGE CHAIR
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BACK_FINISH
back finish
BACK_MATERIAL
back material
BIFMA
bifma
CATEGORY
category
COLLABORATOR
collaborator
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RETARDANT
fire retardant
FIRE_RETARDANT_SEAT_PAD
fire retardant seat pad
FRAME_FINISH
frame finish
FRAME_MATERIAL
frame material
GLIDES
glides
HEIGHT
height
HOST
host
0
INTEGRATED_FELT_GLIDE
integrated felt glide
KEYNOTE
keynote
MANUFACTURER
manufacturer
Emeco
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTDOOR_WARRANTY
outdoor warranty
PRODUCT_NAME
product name
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_FINISH
seat finish
SEAT_HEIGHT
seat height
SEAT_MATERIAL
seat material
SEAT_PAD_ACCESSORY
seat pad accessory
SEAT_PAD_FINISH
seat pad finish
SHARED
shared
SOUND_ATTENUATION_PAD
sound attenuation pad
SPINNEYBECK_VOLO_LEATHER
spinneybeck volo leather
STACKABLE
stackable
TROLLY_FOR_TOW_STACKS
trolly for tow stacks
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WARRANTIES
warranties
WEIGHT__LBS_
weight (lbs)
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
ARM_HEIGHT
arm height
MATERIAL
material
OUTDOOR_USE
outdoor use
SHIPPING_DIMENSIONS_WXDXH_1_PER_BOX
shipping dimensions wxdxh 1 per box
STANDARD_GLIDES
standard glides
STRENGTH___STABILITY_TEST
strength & stability test
WARRANTY
warranty
WEIGHT
weight
NAME
name
SEAT_FINISH_OPTION
seat finish option
SEAT
seat
SEAT_PAD_VISIBILITY
seat pad visibility
SHIPPING_DIMENSIONS_WXDXH_2_PER_BOX
shipping dimensions wxdxh 2 per box
VOC_EMISSIONS_TEST
voc emissions test
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions