??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BHC Furniture
Description
ChairMulti_PurposeAllermuirADL6A
Bill of material
ADL6A
ORDERNO
ADL6A
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
0
VAR95_CSI
95 csi
12510
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
AIRFLOW_BACK_MESH
airflow back mesh
0
ALWAYS_VERTICAL
always vertical
1
ARM_HEIGHT
arm height
26.96875
ASSEMBLY_CODE
assembly code
E2020200
BACK_FRAME_WITH_INTEGRAL_ARMS_IN_A_SOFT_TOUCH_PLASTIC
back frame with integral arms in a soft touch plastic
1
BASE_OR_FRAME
base or frame
Polished Chrome Wire frame
BASE_TYPE
base type
Skid Base
BLACK_COMPONENTS
black components
1
BLACK_GAS_LIFT
black gas lift
0
BLACK_GRP_BASE
black grp base
0
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
0
BROCHURE_URL
brochure url
http://www.allermuir.net/Services/File.ashx?Id=4368
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4508
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Skid base, fully upholstered, with arms
DESIGN_OPTION
design option
-1
DETACHABLE_WRITING_TABLE
detachable writing table
1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HOST
host
0
INJECTION_MOLDED_SEAR_AND_BACK_FRAME_IN_BLACK_PLASTIC
injection molded sear and back frame in black plastic
1
INJECTION_MOLDED__CONTOURED_BACK_PANEL_IN_BLACK_PLASTIC_AND_UPHOLSTERED_SEAT
injection molded, contoured back panel in black plastic and upholstered seat
0
INJECTION_MOLDED__CONTOURED_SEAT_AND_BACK_PANELS_IN_BLACK_PLASTIC
injection molded, contoured seat and back panels in black plastic
0
LEED_STATS_URL
leed stats url
http://www.allermuir.net/Services/File.ashx?Id=4649
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
ADL6A
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
Black EPPC frame, Polished Chrome Frame, Wood Seat in Clear finish beech, underseat stack pan in white plastic, underseat storage basket
OVERALL_DEPTH
overall depth
24.000
OVERALL_HEIGHT
overall height
35
OVERALL_WIDTH
overall width
24.211
PEDESTAL_BASE
pedestal base
NO
PLASTIC_ARMS_IN_BLACK
plastic arms in black
YES
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
0
POLISHED_ALUMINUM_BASE
polished aluminum base
0
PRICING_URL
pricing url
http://www.allermuir.net/Services/File.ashx?Id=4644
PRODUCT_LINE
product line
Ad-Lib
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=460
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
19
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
18.699
SEAT_WIDTH
seat width
18.699
SHARED
shared
0
SLIMLINE_UPHOLSTERY
slimline upholstery
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=4449
STACKS
stacks
0
SUBCATEGORY
subcategory
Multi-Purpose Line
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
YES
TWO_TONE_UPHOLSTERY
two tone upholstery
1
UPHOLSTERED_BACK
upholstered back
YES
UPHOLSTERED_SEAT
upholstered seat
YES
URL
url
http://www.allermuir.net/Default.aspx
VERSION
version
2012
WEIGHT
weight
10.700
WORK_PLANE_BASED
work plane-based
0
NAME
name
ChairMulti_PurposeAllermuirADL6A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions