??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
BHC Furniture
Description
ChairMulti_PurposeAllermuirADL12A
Bill of material
ADL12A
ORDERNO
ADL12A
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
0
VAR95_CSI
95 csi
12510
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BASE_OR_FRAME
base or frame
Tubular Steel Frame in Silver EPPC
BASE_TYPE
base type
4 leg frame
BLACK_GAS_LIFT
black gas lift
0
BLACK_GRP_BASE
black grp base
0
BROCHURE_URL
brochure url
http://www.allermuir.net/Services/File.ashx?Id=4376
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4601
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
4 leg frame plastic seat & back with arms
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HOST
host
0
LEED_STATS_URL
leed stats url
http://www.allermuir.net/Services/File.ashx?Id=4650
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
ADL12A
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
Black EPPC frame, Polished Chrome Frame, Wood Seat in Clear finish beech, underseat stack pan in white plastic, underseat storage basket
OVERALL_DEPTH
overall depth
20
OVERALL_HEIGHT
overall height
31.30078125
OVERALL_WIDTH
overall width
19
PEDESTAL_BASE
pedestal base
NO
PLASTIC_ARMS_IN_BLACK
plastic arms in black
NO
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
0
POLISHED_ALUMINUM_BASE
polished aluminum base
0
PRICING_URL
pricing url
http://www.allermuir.net/Services/File.ashx?Id=4315
PRODUCT_LINE
product line
Ad-Lib
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=415
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
17.7
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
18.5
SEAT_WIDTH
seat width
15.5
SHARED
shared
0
SLIMLINE_UPHOLSTERY
slimline upholstery
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=4469
STACKS
stacks
1
SUBCATEGORY
subcategory
Multi-Purpose Line
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
YES
UPHOLSTERED_BACK
upholstered back
NO
UPHOLSTERED_SEAT
upholstered seat
NO
URL
url
http://www.allermuir.net/Default.aspx
VERSION
version
2012
WEIGHT
weight
10.7
WORK_PLANE_BASED
work plane-based
0
NAME
name
ChairMulti_PurposeAllermuirADL12A
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions