??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
BHC Furniture
Description
ChairMulti_PurposeAllermuirADL12
Bill of material
ADL12
ORDERNO
ADL12
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
0
VAR95_CSI
95 csi
12510
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BASE_OR_FRAME
base or frame
Tubular Steel Frame in Silver EPPC
BASE_TYPE
base type
4 leg frame
BLACK_GAS_LIFT
black gas lift
0
BLACK_GRP_BASE
black grp base
0
BROCHURE_URL
brochure url
http://www.allermuir.net/Services/File.ashx?Id=4376
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4601
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
4 leg frame plastic seat & back
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HOST
host
0
LEED_STATS_URL
leed stats url
http://www.allermuir.net/Services/File.ashx?Id=4650
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
ADL12
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
Black EPPC frame, Polished Chrome Frame, Wood Seat in Clear finish beech, underseat stack pan in white plastic, underseat storage basket
OVERALL_DEPTH
overall depth
20
OVERALL_HEIGHT
overall height
31.30078125
OVERALL_WIDTH
overall width
19
PEDESTAL_BASE
pedestal base
NO
PLASTIC_ARMS_IN_BLACK
plastic arms in black
NO
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
0
POLISHED_ALUMINUM_BASE
polished aluminum base
0
PRICING_URL
pricing url
http://www.allermuir.net/Services/File.ashx?Id=4315
PRODUCT_LINE
product line
Ad-Lib
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=415
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
17.7
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
18.5
SEAT_WIDTH
seat width
15.5
SHARED
shared
0
SLIMLINE_UPHOLSTERY
slimline upholstery
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=4469
STACKS
stacks
1
SUBCATEGORY
subcategory
Multi-Purpose Line
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
YES
UPHOLSTERED_BACK
upholstered back
NO
UPHOLSTERED_SEAT
upholstered seat
NO
URL
url
http://www.allermuir.net/Default.aspx
VERSION
version
2012
WEIGHT
weight
10.7
WORK_PLANE_BASED
work plane-based
0
NAME
name
ChairMulti_PurposeAllermuirADL12
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions