??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Hussey Seating
Description
Chair-Hussey-Quattro-Soft_Side-3D
Bill of material
Chair-Hussey-Quattro-Soft_Side-3D
ORDERNO
Chair-Hussey-Quattro-Soft_Side-3D
VAR1_ROUND_UPHOLSTERED_OUTER
1 round upholstered outer
1
VAR1_SERIES
1 series
R6
VAR1_SOFT_SQUARE_UPHOLSTERED_OUTER
1 soft square upholstered outer
0
VAR2_BACK_TAILORING
2 back tailoring
A
VAR2_HORIZONTAL_PLEAT
2 horizontal pleat
0
VAR2_QUILTING_STYLE_1
2 quilting style 1
0
VAR2_QUILTING_STYLE_2
2 quilting style 2
0
VAR2_QUILTING_STYLE_3
2 quilting style 3
0
VAR2_QUILTING_STYLE_4
2 quilting style 4
0
VAR2_WATERFALL
2 waterfall
0
VAR3_BACK_FOAM
3 back foam
S2
VAR3_CONTOURED_FOAM
3 contoured foam
0
VAR3_STANDARD_CUT_2__
3 standard cut 2''
0
VAR3_STANDARD_CUT_3__
3 standard cut 3''
0
VAR4_BACK_HEIGHT
4 back height
H
VAR4_HIGH
4 high
1
VAR4_LOW
4 low
0
VAR5_FULLY_ENVELOPED_SEAT
5 fully enveloped seat
0
VAR5_SEAT
5 seat
3
VAR5_STANDARD_SEAT
5 standard seat
1
VAR5A_QUILTING_STYLE_1
5a quilting style 1
0
VAR5A_QUILTING_STYLE_2
5a quilting style 2
0
VAR5A_QUILTING_STYLE_3
5a quilting style 3
0
VAR5A_QUILTING_STYLE_4
5a quilting style 4
0
VAR5A_SEAT_TAILORING
5a seat tailoring
A
VAR5A_WATERFALL
5a waterfall
0
VAR5B_PLUSH_SEAT_FOAM
5b plush seat foam
0
VAR5B_SEAT_FOAM
5b seat foam
S
VAR5B_STANDARD_SEAT_FOAM
5b standard seat foam
0
VAR5B_ULTRA_PLUSH_SEAT_FOAM
5b ultra plush seat foam
0
VAR6_NOSTALGIA
6 nostalgia
0
VAR6_PRECISION_CAST_ALUMINUM
6 precision cast aluminum
0
VAR6_STANDARD
6 standard
A
VAR6_STEEL
6 steel
0
VAR6A_FLOOR_MOUNTED
6a floor mounted
1
VAR6A_HIGH_RISE
6a high rise
0
VAR6A_LOW_RISE
6a low rise
0
VAR6A_SLOPE
6a slope
F0
VAR7_ARMREST
7 armrest
P
VAR7_NOSTALGIA_SCROLLED_WOOD_ARM
7 nostalgia scrolled wood arm
0
VAR7_POLYMER_ARMREST
7 polymer armrest
0
VAR7_UPHOLSTERED_ARMREST
7 upholstered armrest
0
VAR7_WOOD_ARMREST
7 wood armrest
0
VAR7A_CUP_HOLDER
7a cup holder
FC
VAR7A_FRONT_MOUNT_CUP_HOLDER
7a front mount cup holder
1
VAR7A_NO_CUP_HOLDER
7a no cup holder
0
VAR7A_REAR_MOUNT_CUP_HOLDER
7a rear mount cup holder
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2010500
BACK_HEIGHT
back height
36.000
BIM_VERSION
bim version
v3.1
BIM_VERSION_AVAILABLE__EARLIEST_
bim version available (earliest)
2017
CLOSED_ENVELOPE_DIMENSION
closed envelope dimension
21
COPYRIGHT_NOTICE
copyright notice
© Hussey Seating Co. All Rights Reserved.
COST
cost
0
CREATED_BY
created by
Revitus
CSI_MASTERFORMAT
csi masterformat
12 61 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Quattro Collection
DESIGN_OPTION
design option
-1
DESIGNER_GUIDE
designer guide
Refer to Product Selector Worksheet for all Options
FINISH_OPTIONS_WEBSITE_LINK
finish options website link
http://204.239.146.105/SurfaceMaterialSelector/default.aspx?product=Quattro
FLOOR_SLOPE_ANGLE
floor slope angle
0
HOST
host
0
MANUFACTURER
manufacturer
Hussey Seating Company
MANUFACTURER_ADDRESS__2
manufacturer address 2
North Berwick, Maine 03906
MANUFACTURER_ADDRESS_1
manufacturer address 1
38 Dyer Street Extension
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.800.341.0401
MASSUNIT
massunit
1
NOT_SHOW_CUP_HOLDER_FRONT_LEFT
not show cup holder front left
0
NOT_SHOW_CUP_HOLDER_FRONT_RIGHT
not show cup holder front right
1
OMNICLASS_NUMBER
omniclass number
23.40.50.11.11.11
OMNICLASS_TITLE
omniclass title
Fixed Audience Seating
PRODUCT_BROCHURE_PDF
product brochure pdf
http://www.hscedocs.com/quattro/index.html
PRODUCT_PAGE_URL
product page url
http://www.husseyseating.com/quattro-collection-auditorium/
PRODUCT_SELECTOR_WORKSHEET_LINK
product selector worksheet link
http://www.husseyseating.com/storage/literature/quattro/Quattro%20Pro%20Sel%20Web.pdf
QUATTRO_LITERATURE_DOWNLOADS
quattro literature downloads
http://www.husseyseating.com/quattro-literature/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_HIGH
round high
1
ROUND_LOW
round low
0
SEAT_BACK_ANGLE
seat back angle
21
SEAT_BACK_ANGLE_NOTE
seat back angle note
15°, 18° or 21°
SEAT_WIDTH
seat width
21
SEAT_WIDTH_NOTE
seat width note
19'', 20'', 21'', 22'', 23'', or 24''
SERIES
series
Soft Side
SHARED
shared
0
SHOW_ARMREST_LEFT
show armrest left
1
SHOW_ARMREST_RIGHT
show armrest right
0
SHOW_AXIS_POINT_LEFT
show axis point left
1
SHOW_AXIS_POINT_RIGHT
show axis point right
0
SHOW_CUP_HOLDER_FRONT_LEFT
show cup holder front left
1
SHOW_CUP_HOLDER_FRONT_RIGHT
show cup holder front right
0
SQUARE_HIGH
square high
0
SQUARE_LOW
square low
0
URL
url
http://www.husseyseating.com/
VERSION
version
2017
WIDTH_ADJUSTMENT_CONSTRAINT
width adjustment constraint
2.250
WORK_PLANE_BASED
work plane-based
0
NAME
name
Chair-Hussey-Quattro-Soft_Side-3D
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions