??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CH-1207
Bill of material
ch_1207z1
ORDERNO
AVAILABLE_FINISHES
available finishes
CH1207Z1 - G90 Per ASTM A653A653M CH1207Z2 - .0002 min Zinc clear
BASE_TO_TOP_OF_DIAMETER__B___015
base to top of diameter (b)±.015
0.687
CENTER_TO_CENTER__L___031
center to center (l)±.031
0.812
CLAMPING_DIAMETER__D2____015
clamping diameter (d2) ±.015
0.750
CLOSURE__C_
closure (c)
0.437
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.312
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.218
MATERIAL
material
Steel - ASTM A1008 CS Type B
MATERIAL_THICKNESS
material thickness
0.060
WIDTH__W___010
width (w)±.010
0.625
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions