??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CH-0713
Bill of material
ch_0713z1
ORDERNO
AVAILABLE_FINISHES
available finishes
CH0713Z1 - G90 Per ASTM A653A653M CH0713Z2 - .0002 min Zinc clear
BASE_TO_TOP_OF_DIAMETER__B___015
base to top of diameter (b)±.015
0.375
CENTER_TO_CENTER__L___031
center to center (l)±.031
0.687
CLAMPING_DIAMETER__D2____015
clamping diameter (d2) ±.015
0.437
CLOSURE__C_
closure (c)
0.281
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.375
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.406
MATERIAL
material
Steel - ASTM A1008 CS Type B
MATERIAL_THICKNESS
material thickness
0.060
WIDTH__W___010
width (w)±.010
0.750
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions