??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
KMC Stampings
Description
CFV-1313
Bill of material
cfv1313z1
ORDERNO
AVAILABLE_FINISHES
available finishes
CFV1313Z1 - G90 Per ASTM A653A653M CFV1313Z2 - .0002 min Zinc clear
CENTER_TO_CENTER__L____031
center to center (l) ±.031
0.875
CLAMPING_DIAMETER__D1____031
clamping diameter (d1) ±.031
0.750
CUSHION
cushion
Black Vinyl per ASTM D2287
HOLE_CENTER_TO_END__E____015
hole center to end (e) ±.015
0.312
HOLE_DIAMETER__H____005
hole diameter (h) ±.005
0.406
MATERIAL
material
Steel - ASTM A1008 CS Type B
SLOT_CENTER_TO_END__F____015
slot center to end (f) ±.015
0.359
SLOT_LENGTH__S____020
slot length (s) ±.020
0.500
WIDTH__W____010
width (w) ±.010
0.625
NAME
name
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions