??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CFV-0509
Bill of material
cfv0509z1
ORDERNO
AVAILABLE_FINISHES
available finishes
CFV0509Z1 - G90 Per ASTM A653A653M CFV0509Z2 - .0002 min Zinc clear
CENTER_TO_CENTER__L____031
center to center (l) ±.031
0.531
CLAMPING_DIAMETER__D1____031
clamping diameter (d1) ±.031
0.250
CUSHION
cushion
Black Vinyl per ASTM D2287
HOLE_CENTER_TO_END__E____015
hole center to end (e) ±.015
0.250
HOLE_DIAMETER__H____005
hole diameter (h) ±.005
0.281
MATERIAL
material
Steel - ASTM A1008 CS Type B
SLOT_CENTER_TO_END__F____015
slot center to end (f) ±.015
0.296
SLOT_LENGTH__S____020
slot length (s) ±.020
0.375
WIDTH__W____010
width (w) ±.010
0.500
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions