??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ATTEND Technology
Description
CFexpress Connector
Bill of material
101M-TE30
ORDERNO
CONTACT_RESISTANCE
contact resistance
30mΩ
CURRENT_RATING
current rating
0.5A
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
500VAC
INSULATION_RESISTANCE
insulation resistance
1000MΩ
OPERATING_TEMPERATURE_RANGE
operating temperature range
-25℃~+85℃
RECOMMENDED_IR_REFLOW_TEMPERATURE
recommended ir reflow temperature
260℃
VOLTAGE_RATING
voltage rating
5VDC
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions