??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FloAire
Description
CFA-FA - Ceiling and Inline
Bill of material
CFA-FA - Ceiling and Inline
ORDERNO
CFA-FA - Ceiling and Inline
A
a
12.250
ALTITUDE
altitude
0
AMBIENT_TEMPERATURE
ambient temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
B
b
12.250
BHP
bhp
0
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISCHARGE_DIA
discharge dia
4
EXHAUST_FAN_HP
exhaust fan hp
0
EXHAUST_FAN_TIP_SPEED
exhaust fan tip speed
0
EXHAUST_STATIC_PRESSURE
exhaust static pressure
0
FAMILY_NAME
family name
FINISH_THK
finish thk
1
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
HOST
host
5
HOST_THK
host thk
11.750
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_GRILLE
material-grille
MATERIAL_HOUSING
material-housing
MAX_OVERLOAD_PROTECTION
max overload protection
0
MIN_CIRCUIT_AMPACITY
min circuit ampacity
0
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.35.17
OMNICLASS_TITLE
omniclass title
Fans
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RPM
rpm
0
SHARED
shared
0
TAG
tag
TOTAL_EXHAUST_AIR_FLOW
total exhaust air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_SIZE
unit size
URL
url
VOID_DEPTH
void depth
-11.750
VOLTAGE
voltage
0
NAME
name
CFA-FA - Ceiling and Inline
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions