??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CF-1013
Bill of material
cf_1013z1
ORDERNO
AVAILABLE_FINISHES
available finishes
CF1013Z1 - G90 Per ASTM A653A653M CF1013Z2 - .0002 min Zinc clear
CENTER_TO_CENTER__L___031
center to center (l)±.031
0.781
CLAMPING_DIAMETER__D2____015
clamping diameter (d2) ±.015
0.625
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.312
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.406
MATERIAL
material
Steel - ASTM A1008 CS Type B
SLOT_CENTER_TO_END__F___015
slot center to end (f)±.015
0.359
SLOT_LENGTH__S___020
slot length (s)±.020
0.500
WIDTH__W___010
width (w)±.010
0.625
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions