??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Aironn
Description
Cell Type Axial Smoke Exhaust Fan Series
Bill of material
07-AIR-AU-0800-9
ORDERNO
A_P
a.p
50.000
A_S_B
a.s.b
20
A_S_C
a.s.c
20
A_S_EXT
a.s.ext
A_S_G
a.s.g
100
A_S_Y
a.s.y
50
AIR_TERMINAL_VELOCITY_PRESSURE
air terminal velocity pressure
0.00 Pa
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
07-AIR-AU-0710
CAN_HOST_REBAR
can host rebar
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_EXT
d.ext
D_EXTT
d.extt
D_G
d.g
D_GY
d.gy
D_S_K
d.s.k
26.000
D_Y
d.y
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
AKSIYAL HÜCRELİ DUMAN FANLARI
DESIGN_OPTION
design option
-1
DISCHARGE_PRESSURELOSS
discharge pressureloss
0.00 Pa
DISCHARGE_VELOCITY
discharge velocity
0.00 m/s
DRIVE_POWER_LOSS
drive power loss
0.00 W
ELECTRICALPOWER_SOLUTION
electricalpower_solution
0
FA
fa
FABEXT
fabext
FAK
fak
FAKEXT
fakext
FAN_POWER_RATE
fan power rate
0.00 W
FC
fc
FCL
fcl
FCY
fcy
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
0
KNT
knt
KNT_EXT
knt.ext
10
KNT_G
knt.g
KNT_GY
knt.gy
KNT_P
knt.p
20
KNT_R
knt.r
KNT_Y
knt.y
L
l
2
M
m
M_K
m.k
M_K_EXT
m.k.ext
M_K_G
m.k.g
M_K_L
m.k.l
2
M_K_Y
m.k.y
M_K_YY
m.k.yy
MANUFACTURER
manufacturer
AIRONN HAVALANDIRMA VE KLİMA SİSTEMLERİ DIŞ TİC. LTD. ŞTİ.
MASSUNIT
massunit
1
MAX_ABSORBED_CURRENT
max absorbed current
0.00 A
MODEL
model
HÜCRELİ AKSIYAL FAN
NOMINAL_AIR_FLOW_RATE
nominal air flow rate
0.00 L/s
NOMINAL_TOTAL_PRESSURE
nominal total pressure
0.00 Pa
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALPOWERRATE
nominalpowerrate
0.00 W
NOMINALSTATICPRESSURE
nominalstaticpressure
0.00 Pa
NUMBEROFPOLES
numberofpoles
1
PART_TYPE
part type
0
POWERFACTOR
powerfactor
0.0000%
R_AUE_B
r.aü.b
4
R_AUE_K
r.aü.k
1
RATED_VOLTAGE
rated voltage
0
RATEDCURRENT
ratedcurrent
0.00 A
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHAFT_POWER_RATE
shaft power rate
0.00 W
SHAFT_POWER_SOLUTION
shaft power_solution
0
SHARED
shared
0
THROW_DISTANCE_HIGH_VELOCITY
throw distance high velocity
0.00
THROW_DISTANCE_LOW_VELOCITY
throw distance low velocity
0.00
TYPE_COMMENTS
type comments
07-AIR-AU-
URL
url
www.aironn.com.tr
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
UE_A_B
ü.a.b
20
UE_A_G
ü.a.g
100
UE_A_KP
ü.a.kp
5
UE_A_Y
ü.a.y
50
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions