??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TURF Design
Description
CeilingBafflePLATESystem
Bill of material
FW5GGO8X9
ORDERNO
FW5GGO8X9
ABOVE_CONNECTION
above connection
to Unistrut
ACOUSTICS___NRC
acoustics - nrc
ASTM C423-17: Type J Mounting
ASSEMBLY_CODE
assembly code
C3030200
C_CABLES
c cables
1
C_LENTH_SUSPENSION
c lenth suspension
8
C_NUMBER_OF_PANELS
c number of panels
4
C_OFFSET
c offset
2
C_PANEL_SPACING
c panel spacing
2
C_THREADED_ROD
c threaded rod
0
C_WIDTH_OF_CARRIER
c width of carrier
8
CABLE_CONNECTION_POINTS
cable connection points
0.667
CABLES
cables
1
CLOUD_ARRAY
cloud array
1
CONNECTION_SPACING
connection spacing
5
CONSTRAINTS
constraints
0
COPYRIGHT
copyright
Copyright © 2021 TURF
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECK
deck
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.132
DESCRIPTION
description
Plate is a substantial, lightweight sheet of felt that is available in custom shapes to fit your space. Streamlined yet impactful, the Plate ceiling cloud system installs easily using embedded threaded rods or cable grippers, bringing you top-notch acoustic and aesthetic quality.
DESIGN_OPTION
design option
-1
DESIRED_LENGTH
desired length
8
DESIRED_WIDTH
desired width
2
FIRE_RATING
fire rating
ASTM E-84 – Class A
GRID_EXTENSION
grid extension
0
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
https://turf.design/acoustic-design-and-installation/
KEYNOTE
keynote
09 51 00
LENGTH
length
8
MAGNET
magnet
0
MANUFACTURER
manufacturer
TURF Design
MANUFACTURER_ADDRESS
manufacturer address
2737 W Diversey Ave, Chicago, IL 60647
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
844.TURF.OMG
MASSUNIT
massunit
1
MATERIAL
material
9 mm PET felt board
MODEL
model
PLATE
NUMBER_OF_PANELS
number of panels
4
OFFSET_FROM_SURFACE
offset from surface
2
OMNICLASS_NUMBER
omniclass number
23.35.70.24.11
OMNICLASS_TITLE
omniclass title
Suspended Ceilings
PANEL_SPACING
panel spacing
2
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://cdn.brandfolder.io/IHYOCI8V/as/q7cyyv-ct3qa0-f4wlgy/TURF_Metro_Cutsheet.pdf
PRODUCT_NAME
product name
PLATE CLOUD - System Assembly
PRODUCT_PAGE_URL
product page url
https://turf.design/metro/
RECYCLED_CONTENT_PERCENTAGE
recycled content percentage
100%
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE_CLOUD
single cloud
0
SUPPORT_PHONE
support phone
(224) 699-9545
SUSPENSION_SYSTEM
suspension system
Cables
THICKNESS
thickness
0.030
THREADED_ROD
threaded rod
0
UNISTRUT
unistrut
1
URL
url
https://turf.design/
VERSION
version
2018-v1.0b
WIDTH
width
2
WIDTH_OF_ASSEMBLY
width of assembly
8
NAME
name
5965B1HYS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions