??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TURF Design
Description
CeilingBafflePLATESingle_Custom
Bill of material
2E5BW7A4B
ORDERNO
2E5BW7A4B
ABOVE_CONNECTION
above connection
- TBC
ACOUSTICS___NRC
acoustics - nrc
ASTM C423-17: Type J Mounting
ASSEMBLY_CODE
assembly code
C3030200
C_CABLES
c cables
0
C_OFFSET
c offset
4
C_THREADED_ROD
c threaded rod
0
CABLE_CONNECTION_POINTS
cable connection points
0.667
CABLES
cables
0
CONNECTION_SPACING
connection spacing
5
CONSTRAINTS
constraints
0
COPYRIGHT
copyright
Copyright © 2021 TURF
CORNER_1_LENGTH
corner 1 length
0.417
CORNER_1_WIDTH
corner 1 width
0.417
CORNER_2_LENGTH
corner 2 length
0.417
CORNER_2_WIDTH
corner 2 width
0.417
CORNER_3_LENGTH
corner 3 length
0.417
CORNER_3_WIDTH
corner 3 width
0.417
CORNER_4_LENGTH
corner 4 length
0.417
CORNER_4_WIDTH
corner 4 width
0.417
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECK
deck
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.132
DESCRIPTION
description
PLATE Acoustic Ceiling Modular Cloud
DESIGN_OPTION
design option
-1
DESIRED_LENGTH
desired length
8
DESIRED_WIDTH
desired width
2
FIRE_RATING
fire rating
ASTM E-84 – Class A
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
https://turf.design/acoustic-design-and-installation/
KEYNOTE
keynote
09 51 00
LENGTH
length
8
MAGNET
magnet
0
MANUFACTURER
manufacturer
TURF Design
MANUFACTURER_ADDRESS
manufacturer address
2737 W Diversey Ave, Chicago, IL 60647
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
844.TURF.OMG
MASSUNIT
massunit
1
MATERIAL
material
9 mm PET felt board
MODEL
model
PLATE - Custom
OFFSET_FROM_SURFACE
offset from surface
4
OMNICLASS_NUMBER
omniclass number
23.35.70.24.11
OMNICLASS_TITLE
omniclass title
Suspended Ceilings
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://cdn.brandfolder.io/IHYOCI8V/as/q6xzgc-4z514g-83sdwk/Plate_Cut_Sheet.pdf
PRODUCT_NAME
product name
PLATE CLOUD - Custom
PRODUCT_PAGE_URL
product page url
https://turf.design/plate/
RECYCLED_CONTENT_PERCENTAGE
recycled content percentage
60%
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
SUSPENSION_SYSTEM
suspension system
TBC
THICKNESS
thickness
0.030
THREADED_ROD
threaded rod
0
UNISTRUT
unistrut
0
URL
url
https://turf.design/
VERSION
version
2018-v1.0b
WIDTH
width
2
NAME
name
PQ22QUMCG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions