??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
General Partitions
Description
Ceiling Supported
Bill of material
Ceiling Supported
ORDERNO
Ceiling Supported
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C1010400
BRACKETS_VERTICAL
brackets_vertical
2
BUILDING_CODES
building codes
http://www.generalpartitions.com/information/ada-compliance.php
CAPOFFSET
capoffset
0
CATEGORY
category
CEILING_HEIGHT
ceiling height
8
CONSTRUCTION_DETAILS
construction details
http://www.generalpartitions.com/information/drawings-installation-details.php
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Toilet Partition as Specified in 10 21 00
DESIGN_OPTION
design option
-1
DISTANCE_FROM_FLOOR_TO_PANEL
distance from floor to panel
1
DOOR_THICKNESS
door thickness
0.083
DOOR_WIDTH
door width
2
DRAWN_BY
drawn by
Robert S. Weygant, CSI, CDT, SCIP
END_PANEL_HINGE_SIDE
end panel_hinge side
0
END_PANEL_STRIKE_SIDE
end panel_strike side
1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FRONT_PANEL_WIDTH_HINGE_SIDE
front panel width_hinge side
0.500
FRONT_PANEL_WIDTH_STRIKE_SIDE
front panel width_strike side
0.500
HARDWARE_FINISH
hardware finish
HINGE_SIDE_HARDWARE_TYPE
hinge side hardware type
HNGPNL2
hngpnl2
0.094
HNGPNLCONSTRAIN
hngpnlconstrain
0.500
HOST
host
1
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
http://www.generalpartitions.com/media/drawings-installation-details/powder-coated-steel/installation-details.pdf
INSWING
inswing
1
KEYNOTE
keynote
10 21 00
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
General Partitions Mfg. Corp.
MANUFACTURER_ADDRESS
manufacturer address
1702 Peninsula Dr.; P. O. Box 8370; Erie; PA 16505
MANUFACTURER_FAX
manufacturer fax
814-838-3473
MANUFACTURER_PHONE
manufacturer phone
814-833-1154
MANUFACTURER_WEBSITE
manufacturer website
http://www.generalpartitions.com/
MANUFACTURER_S_NOTES
manufacturer's notes
MASSUNIT
massunit
1
MODEL
model
As Specified in 10 21 00
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTSWING
outswing
0
PANEL_HEIGHT
panel height
4.833
PANEL_MATERIAL
panel material
PANEL_THICKNESS
panel thickness
0.083
PART_TYPE
part type
0
REVEAL_CLEARANCE
reveal clearance
0.042
REVISION
revision
R1_10/2009
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
http://www.generalpartitions.com/contact-us.php
SHARED
shared
0
STALL_DEPTH
stall depth
4.667
STALL_WIDTH
stall width
3
STILE_THICKNESS
stile thickness
0.104
STRIKE_SIDE_HARDWARE_TYPE
strike side hardware type
STRKHDWR
strkhdwr
0
TERMINATES_AT_WALL_HINGE_SIDE
terminates at wall_hinge side
0
TERMINATES_AT_WALL_STRIKE_SIDE
terminates at wall_strike side
0
TOPOFFSET
topoffset
0.021
TYPE_COMMENTS
type comments
Toilet Partition
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.generalpartitions.com/
VERSION
version
2009
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
NAME
name
Ceiling Supported
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions