??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Barcol-Air
Description
Ceiling Induction Units
Bill of material
THIS IS A TYPE CATALOG FAMILY
ORDERNO
THIS IS A TYPE CATALOG FAMILY
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
Air-Fit 600 model 1200 HC cooling and heating with top connection
ARTICLE_TYPE
article type
A3O41194-595OOBDAO
BOTTOM_LENGTH
bottom length
150
COOLING_CAPACITY
cooling capacity
0
COOLING_DIAMETER
cooling diameter
12
COOLING_DISTANCE
cooling distance
530.500
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Air-Fit 600 model 1200 HC cooling and heating with top connection
DESIGN_OPTION
design option
-1
DIAMETER
diameter
100
EMCS_VERSION
emcs version
3.0
ETIM_ARTICLE_CLASS
etim article class
EC011198
FAMILY_VERSION
family version
11.14
GEOMETRY_DIAMETER
geometry diameter
98
HEATING_CAPACITY
heating capacity
0
HEATING_DIAMETER
heating diameter
12
HEATING_DISTANCE
heating distance
515.500
HEIGHT
height
162.000
HORIZONTAL_OFFSET
horizontal offset
-30.000
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAirTerminalType
IFCEXPORTTYPE
ifcexporttype
DIFFUSER
LEFT_POSITION_CH_CONNECTORS
left position ch connectors
0
LENGTH
length
1194
MANUFACTURER
manufacturer
Barcol Air
MANUFACTURER_ART__NO_
manufacturer art. no.
A3O41194-595OOBDAO
MANUFACTURER_URL
manufacturer url
http://www.barcol-airproducts.nl/producten/systemen
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
A3O41194-595OOBDAO
NEGATIVE_VALUE
negative value
30.000
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
PLENUM_EXTENSION_DISTANCE
plenum extension distance
690
PLENUM_EXTENSION_HEIGHT
plenum extension height
93
PLENUM_EXTENSION_WIDTH
plenum extension width
370
PLENUM_HEIGHT
plenum height
162.000
PLENUM_LENGTH
plenum length
958
PLENUM_WIDTH
plenum width
235
POSITION_ANGLE
position angle
90
POSITIVE_VALUE
positive value
0
POWER
power
0
PRODUCT_LINE
product line
Barcol Air
RETURN_COOLING_FLOW
return cooling flow
0
RETURN_HEATING_FLOW
return heating flow
0
REVIT_VERSION
revit version
2018
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPLY_AIR_FLOW
supply air flow
0
SUPPLY_COOLING_FLOW
supply cooling flow
0
SUPPLY_HEATING_FLOW
supply heating flow
0
TOP_LENGTH
top length
130
URL
url
VERSION
version
2018
VERTICAL_OFFSET
vertical offset
30.000
VOLTAGE
voltage
230.000
WATERMARKED_BY
watermarked by
WIDTH
width
595
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type AIR-FIT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions