??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Barcol-Air
Description
Ceiling Grilles
Bill of material
THIS IS A TYPE CATALOG FAMILY
ORDERNO
THIS IS A TYPE CATALOG FAMILY
ALWAYS_VERTICAL
always vertical
1
CONNECTION_DEPTH
connection depth
133
CONNECTION_DEPTH_SAFE
connection depth safe
133
CONNECTION_DIAMETER
connection diameter
160
CONNECTION_DIAMETER_SAFE
connection diameter safe
160
CONNECTION_RADIUS
connection radius
62.500
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DISTANCE_BETWEEN_HOLES_HORIZONTAL
distance between holes horizontal
30.000
DISTANCE_BETWEEN_HOLES_VERTICAL
distance between holes vertical
30.000
EMCS_VERSION
emcs version
3.0
FAMILY_VERSION
family version
11.14
FLOW
flow
0
GRILLE_HOLE_RADIUS
grille hole radius
4.200
HEIGHT
height
50
HEIGHT_SAFE
height safe
50
HORIZONTAL_LIMIT
horizontal limit
192.000
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAirTerminalType
IFCEXPORTTYPE
ifcexporttype
GRILLE
INNER_DIAMETER
inner diameter
118.750
INNER_DIAMETER_2
inner diameter 2
122.500
LENGTH
length
594
LENGTH_SAFE
length safe
594
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MINIMUM_STEP
minimum step
23.333
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
PLENUM_HEIGHT
plenum height
0
PLENUM_HEIGHT_SAFE
plenum height safe
10
PLENUM_LENGTH
plenum length
210.000
PLENUM_LENGTH_SAFE
plenum length safe
210.000
PLENUM_THICKNESS
plenum thickness
5
PLENUM_THICKNESS_1
plenum thickness 1
2.500
PLENUM_WIDTH
plenum width
210.000
PLENUM_WIDTH_SAFE
plenum width safe
210.000
REVIT_VERSION
revit version
2018
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
URL
url
VERSION
version
2018
VERTICAL_LIMIT
vertical limit
192.000
WATERMARKED_BY
watermarked by
WIDTH
width
594
WIDTH_SAFE
width safe
594
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type PET PEV
CONNECTION_RADIUS_REDUCED
connection radius reduced
78.400
CONNECTION_RADIUS_REDUCED_2
connection radius reduced 2
76.000
CONNECTION_RADIUS_SAFE
connection radius safe
80.000
HORIZONTAL_DISTANCE_BETWEEN_HOLES
horizontal distance between holes
26.250
LOWER_PLATE_THICKNESS
lower plate thickness
5
MINUMUM_HORIZONTAL_PLENUM_DISTANCE
minumum horizontal plenum distance
210
UPPER_PLATE_THICKNESS
upper plate thickness
2.500
VERTICAL_DISTANCE_BETWEEN_HOLES
vertical distance between holes
26.250
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions