??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Ceiling
Bill of material
400mm - Black - 3000K - HO - OAG
ORDERNO
400mm - Black - 3000K - HO - OAG
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
Includes LED light source. Colour temperature: 3000K or 4000K. Colour rendering CRI 80 or CRI 90 on request. Chromaticity tolerance max 3 SDCM. Lifespan: Ø400: L100B50 50 000h, Ø600: L100B20 50 000h
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2016
NAME
name
Worker Ceiling_unhosted
ACCESSORIES
accessories
Mounting plate, 595x498x25mm, Zinc plated steel, 209684
ARTICLE_NUMBER
article number
2000050-418
ASSEMBLY_CODE
assembly code
D5020200
COLOUR
colour
Black
COLOUR_TEMPERATURE
colour temperature
3000K
CONNECTION
connection
Snap-in terminal block 5x2.5 mm² for fixed installation. Two (2) inlet holes for through-wiring, surface-mounted cable possible 180°.
DESCRIPTION
description
Ceiling Lamp
DESIGNER
designer
Joel Karlsson, Krook & Tjäder Design
DIFFUSER
diffuser
Opal acrylic glass or microprismatic acrylic glass in combination with frosted film.
DIMENSIONS
dimensions
393x393x101mm
DRIVER
driver
DSI/DALI driver that regulates the light with amplitude modulation creating a flicker-free light. Dimming 1-100%.The programmed light settings remain, even after a power cut. SwitchDim and CorridorFunction possible. Lifespan: 80 000hrs. The luminaire is delivered as standard with pre-programmed CLO. The CLO function secures and maintains constant lighting levels during the entire lifespan. DALI driver is also used as an On/Off version, allowing upgrading of the lighting system afterwards.
GLARE_CONTROL
glare control
Opal acrylic glass
HEIGHT
height
101
INSTALLATION
installation
Surface ceiling mounted with 3 screws for size Ø400 and 4 screws for size Ø600.
KEYNOTE
keynote
16510
LAMP_DESCRIPTION
lamp description
DALI
LAMP_TYPE
lamp type
Ceiling Ø400
LARGE
large
0
LENGTH
length
392
LUMINAIRE_FLUX
luminaire flux
2500lm
LUMINAIRE_POWER
luminaire power
29W
MANUFACTURER
manufacturer
atelje Lyktan
MATERIAL
material
Light engine in cast aluminium. Shade in aluminium.
MODEL
model
Worker Ceiling
OPTIONAL_COLOURS
optional colours
Dusty purple NCS S5040-R30B, Champagne NCS S 3030-Y20R, Salmon pink NCS S2040-Y80R, Turquoise NCS S3030-B30G. Matt texture lacquer on all colours. There is a small fee per order (regardless of the number of luminaires).
OTHER
other
Presence detector available on request.
PERFORMANCE
performance
High Output
PRODUCT_NAME
product name
Worker Ceiling
PRODUCT_VARIANT
product variant
Ø400mm
RADIUS
radius
196
RADIUS_2
radius 2
135
SMALL
small
1
STANDARD_FINISH
standard finish
White NCS S0500-N, Black RAL9005, Dusty blue NCS S6020-B, Dusty pink NCS S1515-R, Dusty green NCS S6010-G70Y and Grey NCS S5502-Y.
TYPE_COMMENTS
type comments
Ø400mm
URL
url
www.atelje-lyktan.se/en
WATTAGE_COMMENTS
wattage comments
LED
WEIGHT
weight
2.3kg
WIDTH
width
392
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions