??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Ceiling
Bill of material
Small - White - 3000K - High Output
ORDERNO
Small - White - 3000K - High Output
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
2000040-418
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
White NCS S0500N
COLOUR_TEMPERATURE
colour temperature
3000 K
CONNECTION
connection
Snap-in terminal block 5x2.5 mm² for fixed installation. Two (2) inlet holes for through-wiring, surface-mounted cable possible 180°.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Ceiling Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Olle Lundberg
DIAMETER
diameter
329
DIFFUSER
diffuser
Opal acrylic glass.
DIMENSIONS
dimensions
329x329x87mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
DSI/DALI driver that regulates the light with amplitude modulation creating a flicker-free light. Dimming 1-100%.The programmed light settings remain, even after a power cut. SwitchDim and CorridorFunction possible. Lifespan: 80 000hrs. The luminaire is delivered as standard with pre-programmed CLO. The CLO function secures and maintains constant lighting levels during the entire lifespan. DALI driver is also used as an On/Off version, allowing upgrading of the lighting system afterwards.
HEIGHT
height
87
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Surface ceiling mounted with 3 screws for size small and 4 screws for size medium.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Ceiling
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
Includes LED light source. Colour temperature: 3000K or 4000K. Colour rendering: CRI 80 (CRI 90 on request). Chromaticity tolerance: max 3 SDCM. Lifespan: Small: L100B50 50 000hrs. Medium: L100B20 50 000hrs.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_EFFICACY
luminaire efficacy
69 lm/W
LUMINAIRE_FLUX
luminaire flux
2050 lm
LUMINAIRE_POWER
luminaire power
29 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Light engine in cast aluminium. Shade in plastic and aluminium.
MEDIUM
medium
0
MODEL
model
Riff - Ceiling
MOUNTING_DIAMETER
mounting diameter
270
MOUNTING_RADIUS
mounting radius
135
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIONAL_COLOURS
optional colours
Dusty purple NCS S5040-R30B, Grey NCS S5502-Y, Champagne NCS S 3030-Y20R, Salmon pink NCS S2040-Y80R, Turquoise NCS S3030-B30G, Dusty blue NCS S6020-B, Dusty pink NCS S1515-R, Dusty green NCS S6010-G70Y. Matt texture lacquer on all colours. There is a small fee per order (regardless of the number of luminaires).
OTHER
other
Presence detector available on request.
PART_TYPE
part type
0
PERFORMANCE
performance
High output
PRODUCT_NAME
product name
Riff - Ceiling
PRODUCT_VARIANT
product variant
Small
RADIUS
radius
164.500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMALL
small
1
STANDARD_FINISH
standard finish
White NCS S0500N or Black RAL 9005.
TYPE_COMMENTS
type comments
Small
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WORK_PLANE_BASED
work plane-based
0
NAME
name
Riff Ceiling
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions