??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Ceiling
Bill of material
White 3000K
ORDERNO
White 3000K
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
204742-418
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
White NCS S0300-N
COLOUR_TEMPERATURE
colour temperature
3000 K
CONNECTION
connection
Fixed installation. Snap-in terminal block 3x2.5 mm², dimmer 5x2.5 mm².
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Ceiling Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Tham & Videgård Arkitekter
DIMENSIONS
dimensions
820x820x185mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped as standard with DSI/DALI driver with dimming 1-100%. Set value is retained after power failure. SwitchDim and CorridorFunction possible. 1 ballast / DALI address per luminaire.
HEIGHT
height
185
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Ceiling surface mounted.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Ceiling
LENGTH
length
820
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED light source included, colour temperature 3000K or 4000K. Colour rendering CRI min. 80 (CRI 90 on request). Chromaticity tolerance <3 SDCM. Rated lifetime: L90B10 60 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_FLUX
luminaire flux
3500 lm
LUMINAIRE_POWER
luminaire power
34 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Luminaire housing in die cast aluminium. Light opening in opal acrylic.
MODEL
model
Eagle Ceiling
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_NAME
product name
Eagle Ceiling
PRODUCT_VARIANT
product variant
White 3000K
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_FINISH
standard finish
Luminaire housing lacquered in white NCS S0300-N (gloss value 10) or black NCS 8000-N. Other colours available on request.
TYPE_COMMENTS
type comments
White 3000K
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WEIGHT
weight
10.0 kg
WIDTH
width
820
WORK_PLANE_BASED
work plane-based
0
NAME
name
Eagle Ceiling
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions