??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Airtherm
Description
CEFR-CEFB
Bill of material
FCU
ORDERNO
FCU
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ALWAYS_VERTICAL
always vertical
1
ARI_NUMBER
ari number
154822
ASSEMBLY_CODE
assembly code
D3050
C
c
0.41666666666663
CHILLED_WATER_ENTERING_TEMPERATURE
chilled water entering temperature
-459.67
CHILLED_WATER_LEAVING_TEMPERATURE
chilled water leaving temperature
-459.67
CLASSIFICATION
classification
0
CLEARANCE_OFFSET_BOTTOM
clearance offset bottom
2.07291666666667
CLEARANCE_VISIBILITY
clearance visibility
1
COOLING_COIL_FIN_DENSITY_PER_INCH
cooling coil fin density per inch
0
COOLING_COIL_WATER_PRESSURE_DROP
cooling coil water pressure drop
0
COOLING_CONNECTION_LEFT
cooling connection left
0
COOLING_CONNECTION_RIGHT
cooling connection right
1
COOLING_ENTERING_DRY_BULB_TEMPERATURE
cooling entering dry bulb temperature
-459.67
COOLING_ENTERING_WET_BULB_TEMPERATURE
cooling entering wet bulb temperature
-459.67
COOLING_LEAVING_DRY_BULB_TEMPERATURE
cooling leaving dry bulb temperature
-459.67
COOLING_LEAVING_WET_BULB_TEMPERATURE
cooling leaving wet bulb temperature
-459.67
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.791666666666667
DESCRIPTION
description
Exposed Vertical Flat Top Console FCU
DESIGN_CHILLED_WATER_FLOW
design chilled water flow
0
DESIGN_HEATING_WATER_FLOW
design heating water flow
0
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
FAMILY_LOAD_STATUS
family load status
NOT VALID
FAN_QUANTITY
fan quantity
0
FILTER_HEIGHT
filter height
0
FILTER_LENGTH
filter length
0
FILTER_QUANTITY
filter quantity
0
FILTER_WIDTH
filter width
0
FREQUENCY
frequency
0
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
0
HEATING_CONNECTION_LEFT
heating connection left
0
HEATING_CONNECTION_RIGHT
heating connection right
1
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
-459.67
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
-459.67
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
-459.67
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
-459.67
HEIGHT
height
0.864583333333361
HOST
host
0
LOAD
load
0
MANUFACTURER
manufacturer
AIRTHERM
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_CURRENT
minimum circuit current
0
MODEL
model
FF(T or F)F (4-Pipe)
NOMINAL_HP
nominal hp
0
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
PART_TYPE
part type
0
PHASE
phase
1
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
9.0625
RETURN_AIR_WIDTH
return air width
21.375
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
0
SHARED
shared
0
SUPPLY_AIR_HEIGHT
supply air height
5.375
SUPPLY_EXTERNAL_STATIC_PRESSURE
supply external static pressure
0
SUPPLY_FAN_MOTOR_SPEED
supply fan motor speed
0
SUPPLY_WIDTH
supply width
1.75
TOP_SUPPLY_WIDTH
top supply width
1.64583333333334
TOTAL_COOLING_CAPACITY
total cooling capacity
0
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
ARI (Default)
VERSION
version
2011
VOLTAGE
voltage
0
WIDTH
width
2.45833333333338
WORK_PLANE_BASED
work plane-based
0
NAME
name
Concealed_with_Plenum_Ceiling_Fan_Coil_Unit_-_CPFR_Airtherm_-_4-Pipe
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업