??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Curries
Description
Ceco-Legion-SG-L-Butt-4Head
Bill of material
Ceco-Legion-SG-L-Butt-4Head
ORDERNO
Ceco-Legion-SG-L-Butt-4Head
AAOS_ADJACENT_WALL_PLACEMENT
aaos adjacent wall placement
0.333
AAOS_ARCH_DOOR_FINISH
aaos arch door finish
AAOS_ARCH_DOOR_MATERIAL_TYPE
aaos arch door material type
AAOS_ARCH_DOOR_PANEL_TYPE
aaos arch door panel type
AAOS_ARCH_FRAME_FINISH
aaos arch frame finish
AAOS_ARCH_FRAME_MATERIAL_TYPE
aaos arch frame material type
AAOS_ARCH_FRAME_TYPE
aaos arch frame type
AAOS_DOOR_CONFIGURATION
aaos door configuration
SG
AAOS_DOOR_ELEVATION_TYPE
aaos door elevation type
HM.L
AAOS_DOOR_FINISH_COLOR
aaos door finish color
Prime
AAOS_DOOR_FINISH_TYPE
aaos door finish type
Painted
AAOS_DOOR_MANUFACTURER
aaos door manufacturer
Ceco
AAOS_DOOR_MATERIAL
aaos door material
AAOS_DOOR_MATERIAL_TYPE
aaos door material type
Hollow Metal
AAOS_DOOR_PANEL_TYPE
aaos door panel type
L
AAOS_FAMILY_VERSION
aaos family version
1.0
AAOS_FRAME_DEPTH
aaos frame depth
0.479
AAOS_FRAME_ELEVATION_DATA
aaos frame elevation data
3 Piece
AAOS_FRAME_ELEVATION_TYPE
aaos frame elevation type
HM.3F.M
AAOS_FRAME_FINISH_COLOR
aaos frame finish color
Prime
AAOS_FRAME_FINISH_TYPE
aaos frame finish type
Painted
AAOS_FRAME_HEAD_WIDTH
aaos frame head width
0.333
AAOS_FRAME_JAMB_WIDTH
aaos frame jamb width
0.167
AAOS_FRAME_MANUFACTURER
aaos frame manufacturer
Ceco
AAOS_FRAME_MATERIAL
aaos frame material
AAOS_FRAME_MATERIAL_TYPE
aaos frame material type
Hollow Metal
AAOS_FRAME_TYPE
aaos frame type
3 Piece
AAOS_GLASS_MATERIAL
aaos glass material
AAOS_HW_SET
aaos hw set
AAOS_LIBRARY_ID
aaos library id
b294fbf6-d4d4-46ee-aef2-ba74dd4c5102
AAOS_NO_PANELS
aaos no panels
1
AAOS_PANEL_1_WIDTH
aaos panel 1 width
3
AAOS_RO_SPACING
aaos ro spacing
0
ADA_CLEARANCE_LINES
ada clearance lines
0
ADA_PULL_SIDE_APPROACH
ada pull side approach
ADA_PUSH_SIDE_APPROACH
ada push side approach
ALIGNED_CENTER
aligned center
0
ALIGNED_EXTERIOR
aligned exterior
1
ALIGNED_INTERIOR
aligned interior
0
ALIGNED_OTHER
aligned other
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2030120
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
638.290
CREATED_BY
created by
ASSA ABLOY Openings Studio
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Hollow Metal Door with Hollow Metal Frame
DESIGN_OPTION
design option
-1
DOOR_OFFSET
door offset
0.234
DOOR_PANEL_HEIGHT
door panel height
7.000
DOOR_PANEL_WIDTH
door panel width
3
EXTERIOR_GLAZING
exterior glazing
1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_HEIGHT
frame height
7.333
FRAME_OFFSET
frame offset
0.240
FRAME_WIDTH
frame width
3.333
FUNCTION
function
1
GLASS_OFFSET
glass offset
0.172
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7.000
HOST
host
1
KEYNOTE
keynote
LEAF_WIDTH
leaf width
2.984
LEFT_FRAME_WIDTH
left frame width
0.167
MANUFACTURER
manufacturer
ASSA ABLOY
MASSUNIT
massunit
1
MODEL
model
HM-L-36" x 84"-Butt-4"Head
OMNICLASS_NUMBER
omniclass number
23.30.10.14.11
OMNICLASS_TITLE
omniclass title
Metal Passage Doors
OPERATION
operation
P1_WIDTH
p1 width
3.167
R1_HEIGHT
r1 height
6.917
RIGHT_FRAME_WIDTH
right frame width
0.167
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.333
ROUGH_WIDTH
rough width
3.333
SHARED
shared
0
SHOW_DOOR
show door
1
SHOW_FRAME
show frame
1
SHOW_GLASS
show glass
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWING_ANGLE
swing angle
90.000
SYMBOL_LINES_HINGE_SIDE
symbol lines hinge side
1
SYMBOL_LINES_LOCK_SIDE
symbol lines lock side
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.146
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.OpeningsStudio.com
VERSION
version
2016
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_THICKNESS
wall thickness
0.479
WIDTH
width
3
NAME
name
Ceco-Legion-SG-L-Butt-4Head
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions