??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CDV-1513
Bill of material
cdv1513z2
ORDERNO
AVAILABLE_FINISHES
available finishes
CDV1513Z1 - G90 Per ASTM A653A653M CDV1513Z2 - .0002 min Zinc clear
CUSHION
cushion
Black Vinyl per ASTM D2287
DIAMETER_OF_TUBES__D_
diameter of tubes (d)
0.937
GAP__F___031
gap (f)±.031
0.062
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.437
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.406
LENGTH__L___031
length (l)±.031
1.000
MATERIAL
material
Steel - ASTM A1008 CS Type B
MATERIAL_THICKNESS__T_
material thickness (t)
0.060
SLOT_LENGTH__S___020
slot length (s)±.020
0.500
WIDTH__W___010
width (w)±.010
0.750
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions