??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CDV-1117
Bill of material
cdv1117z1
ORDERNO
AVAILABLE_FINISHES
available finishes
CDV1117Z1 - G90 Per ASTM A653A653M CDV1117Z2 - .0002 min Zinc clear
CUSHION
cushion
Black Vinyl per ASTM D2287
DIAMETER_OF_TUBES__D_
diameter of tubes (d)
0.687
GAP__F___031
gap (f)±.031
0.062
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.562
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.531
LENGTH__L___031
length (l)±.031
1.000
MATERIAL
material
Steel - ASTM A1008 CS Type B
MATERIAL_THICKNESS__T_
material thickness (t)
0.048
SLOT_LENGTH__S___020
slot length (s)±.020
0.625
WIDTH__W___010
width (w)±.010
1.000
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions