??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CDL-1211
Bill of material
cdl1211ss
ORDERNO
AVAILABLE_FINISHES
available finishes
CDL1211Z1 - G90 Per ASTM A653A653M
CENTER_TO_CENTER__L___031
center to center (l)±.031
0.906
CUSHION
cushion
EPDM - Black EPDM Per SAE J2000, ASTM D2000 BC715A14C12E034 Red Silicone Per SAE AMS3304, ASTM D2000 M2GE706
DIAMETER_OF_TUBES__031
diameter of tubes±.031
0.750
GAP__F___031
gap (f)±.031
0.062
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.343
HOLE_TO_CENTER__E___015
hole to center (e)±.015
0.375
MATERIAL
material
Stainless Steel - 304 Stainless per ASTM A240 A666 (CDL1211SS) Steel - ASTM A1008 CS Type B
MATERIAL_THICKNESS__002
material thickness±.002
0.048
SLOT_LENGTH__S___020
slot length (s)±.020
0.437
WIDTH__W___010
width (w)±.010
0.625
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions