??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Cameron Design House
Description
CDH_SALO_8-Tiers_Ceiling-Rose
Bill of material
D050-120cm_ring
ORDERNO
D050-120cm_ring
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIFFUSER_DEPTH
diffuser_depth
2.000
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DROP_HEIGHT
drop_height
1120
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
500.000
MANUFACTURER
manufacturer
Cameron Design House
MASSUNIT
massunit
1
MODEL
model
Salo 8 tiers (Ceiling Rose)
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
RING_01_CL_R
ring-01_cl_r
230
RING_02_CL_R
ring-02_cl_r
380.000
RING_03_CL_R
ring-03_cl_r
530
RING_04_CL_R
ring-04_cl_r
330
RING_05_CL_R
ring-05_cl_r
480.000
RING_06_CL_R
ring-06_cl_r
580
RING_07_CL_R
ring-07_cl_r
430.000
RING_08_CL_R
ring-08_cl_r
280
RING_DEPTH
ring_depth
40
RING_SPACING
ring_spacing
110
RING_WIDTH
ring_width
40
ROOM_CALCULATION_POINT
room calculation point
0
ROSE_EXTRUDE
rose_extrude
30.000
ROSE_FIX_R
rose_fix_r
145
ROSE_PLATE
rose_plate
3.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2016
WIRE
wire
1
NAME
name
CDH_SALO_8-Tiers_Ceiling-Rose
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions