??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Cameron Design House
Description
CDH_NIVALA_TRIPLE_Celing-Rose
Bill of material
0700-1000-1500
ORDERNO
0700-1000-1500
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ATTACH_DEPTH
attach_depth
30.000
ATTACH_WASHER
attach_washer
3
BAFFLE_DEPTH
baffle_depth
120.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DROP_HEIGHT
drop_height
1000
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
120.000
MANUFACTURER
manufacturer
Cameron Design House
MASSUNIT
massunit
1
MODEL
model
Nivala Triple 070 110 150 (Ceiling Rose)
OFF_00
off_00
0
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
RING_01_CL_R
ring-01_cl_r
288
RING_02_CL_R
ring-02_cl_r
452.000
RING_03_CL_R
ring-03_cl_r
615
RING_OFFSET_BAFFLE
ring-offset_baffle
50
RING_OFFSET_TOP
ring-offset_top
55
RING_OFFSET
ring_offset
200
ROOM_CALCULATION_POINT
room calculation point
0
ROSE_PLATE_DEPTH
rose-plate_depth
30.000
ROSE_FIX_R
rose_fix_r
106.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2016
WIRE
wire
1
NAME
name
CDH_NIVALA_TRIPLE_Celing-Rose
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions