??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
COMES Clima
Description
CCM COMES Control Module
Bill of material
6RUDHV0ZK
ORDERNO
6RUDHV0ZK
ACTIVE_COMPONENTS
active components
Automotive-certified (optional: all electronical components automotive-certified)
ADDITIONAL_FEATURES
additional features
Application FW adaptable to different systems, fully parametrized and customizable for HVAC or customer equipment UDS-compliant bootloader if required, adaptations on protocol if required Based on the 32-bit Arm® Cortex®-M4F S32K14 MCU 512KB Program Flash Memory Security options available as seed/key authentication, upon request Customized COMES tooling for flashing application FW onto ECU via CAN BUS and USB-CAN BUS adaptor Specific customer interface with security access available upon request Customized and adaptable diagnostic CAN BUS interface, graphics and log capable to fully monitor ECU behavior, parameters, faults etc. Optional: AUTOSAR BSW (with or without RTE), XCP protocol compliant
APPLICATIONS
applications
To control the HVAC/ Thermal Management systems with fully customisable strategies and algorithms; To control customer specific systems, upon request; To control loads in high/low side up to 500mA, with diagnostics on each output; To communicate via CAN-Bus (J1939 full stack available upon request, other protocols upon request with configurable baud rate, UDS supported upon request, Network Management supported upon request, sleep function available/ wake up via CAN capable); To communicate via LIN, master or slave adaptable; To connect multiple ECUs to allow input/output extensions upon request; To generate multiple PWM signals to drive specific equipment as electronic blower controller, electric compressors, condenser fans, electric heaters etc.
ELECTROMAGNETIC_COMPATIBILITY
electromagnetic compatibility
according to UNECE Regulation No.10
INPUTS_OUTPUTS_UPON_REQUEST
inputs/outputs upon request
1 additional CAN BUS 1 additional LIN BUS 3 additional digital inputs 1 additional PWM
LOW_POWER_CONSUMPTION
low power consumption
available, up to 100uA at 24V during sleep mode
OPERATING_TEMPERATURE_RANGE
operating temperature range
from -40 °C to 85 °C
OPERATING_VOLTAGE_RANGE
operating voltage range
from 9 VDC to 32 VDC
STANDARD_INPUTS_OUTPUTS
standard inputs/outputs
12 Digital outputs with diagnostics for underload/overload 12 Analog inputs 10bit 3 Digital inputs 2 Linear outputs or PWM with Feedback, up to 3 capable 1 CAN BUS up to 1Mbit/s 1 LIN BUS Master or slave
STORAGE_TEMPERATURE_RANGE
storage temperature range
from -40 °C to 90 °C
WATER_DUST_RESISTANCE
water/dust resistance
IP4X
NAME
name
6RUDHV0ZK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions