??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CBJR157
Bill of material
CBJR157
PN
Part Number
CBJR157
DESC
Description
TRS Jack, Right Angle, Circuit Board Mount, 3-lug
TYPE
Type
TRS
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Right Angle
GENDER
Gender
Jack
MS
Mounting Style
Circuit Board Mount
BM
Body Material
Brass
BP
Body Plating
Nickel
MAXFREQ
Max Frequency
500 MHz
CP
Contact Plating
Gold
INSULATED
Insulated
No
NOL
no. of Lugs
3
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions