??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cbj70 - Cinch Connectivity Solutions
Bill of material
CBJ70
PN
Part Number
CBJ70
DESC
Description
TRB Jack, Straight, Circuit Board Mount, 3-lug
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Circuit Board Mount
MF
Max Frequency
500 MHz
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions