??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CBJ3157 - Cinch Connectivity Solutions
Bill of material
CBJ3157
PN
Part Number
CBJ3157
DESC
Description
TTM Jack, Straight, Circuit Board Mount, Solder Pot, Threaded
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
TYPE
Type
TTM
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Circuit Board Mount
MF
Max Frequency
500 MHz
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions