??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
CBDT
Bill of material
CBDT
ORDERNO
CBDT
A
a
390
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
624
ASSEMBLY_CODE
assembly code
B
b
402.000
B1
b1
1.500
B2
b2
218
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1023367
COST
cost
0
CURRENT
current
0.900
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
D_MOT
d mot
114.300
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
400ºC/2h and 300ºC/2h double-inlet centrifugal extractor fans with direct drive motors for immersed operation in fire risk zones. with the option of a single-phase motor
DESCRIPTION__ES_
description (es)
Extractores centrífugos de doble aspiración con motor directo. para trabajar inmersos en zonas de riesgo de incendio 400C/2h y 300ºC/2h. con posibilidad de motor monofásico
DESIGN_OPTION
design option
-1
DIAM_TURB
diam turb
228.600
E
e
183.000
FAMILY_NAME
family name
FREQUENCY
frequency
50
H_TURB
h turb
170
HOST
host
0
INPUT_DIAMTER__D_
input diamter (d)
171.450
K
k
300
KEYNOTE
keynote
L
l
263
L_MOT
l mot
125.350
LEVEL_ENVOLTURE
level envolture
201.000
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
22
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
2100
MINIMUM_FLOW
minimum flow
300
MODEL
model
MOTOR_L
motor l
263.350
NUMBER_OF_PHASES
number of phases
3
O1
o1
9
O2
o2
17
OMNICLASS
omniclass
23-33 31 19 13
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_HEIGHT__L_
output height (l)
263
OUTPUT_WIDTH__K_
output width (k)
300
P
p
280
PART_TYPE
part type
0
Q
q
280
REFERENCE
reference
CBDT-9/9-6T-F-300
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
920
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__B_
unit height (b)
402.000
UNIT_LENGTH__A_
unit length (a)
390
UNIT_WIDTH
unit width
409
URL
url
www.sodeca.com
V
v
358
VOLTAGE
voltage
400.000
WIDTH_MARK
width mark
30.000
WORK_PLANE_BASED
work plane-based
0
X
x
332
X1
x1
49
NAME
name
CBDT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions