??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cbbjr79 - Cinch Connectivity Solutions
Bill of material
CBBJR79
PN
Part Number
CBBJR79
DESC
Description
The CBBJR79 leads the industry for MIL-STD-1553B circuit board mounted, right angle bulkhead jacks. It has 3 lugs on the mechanical interface to mate with the external cable.
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Right Angle
MS
Mounting Style
Bulkhead Mount
MF
Max Frequency
500 MHz
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions