??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Alvarado
Description
CB
Bill of material
AE1YO4VTK
ORDERNO
AE1YO4VTK
C_CAP_A_135_DEGREE
c cap a 135 degree
0.194
C_CAP_B_135_DEGREE
c cap b 135 degree
0.194
C_SPRING_POST
c spring post
0.193
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Bumper Rails
DESIGN_OPTION
design option
-1
DESIRED_LENGTH
desired length
25
HEIGHT
height
0.608
HOST
host
5
KEYNOTE
keynote
10 26 16.13
LENGTH
length
24
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alvarado
MANUFACTURER_ADDRESS
manufacturer address
12660 Colony St. | Chino CA 91710
MANUFACTURER_FAX_NUMBER
manufacturer fax number
909-591-7931
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
909-591-8431
MASSUNIT
massunit
1
MODEL
model
CB
MODEL_CODE
model code
CB-24
NUMBER_OF_SPRING_POST
number of spring post
5
OMNICLASS_NUMBER
omniclass number
23.30.80.17.11.11
OMNICLASS_TITLE
omniclass title
Bumper Guards
PART_TYPE
part type
0
PRODUCT_NAME
product name
Fixed Floor Bumper
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHOW_END_CAP_A_135_DEGREE_CORNER
show end cap a 135 degree corner
1
SHOW_END_CAP_A_DEFAULT_CAP
show end cap a default cap
0
SHOW_END_CAP_B_135_DEGREE_CORNER
show end cap b 135 degree corner
1
SHOW_END_CAP_B_DEFAULT_CAP
show end cap b default cap
0
VERSION
version
2014 - v1.0a
WIDTH
width
0.408
NAME
name
H1OH4Y4WO
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions