??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cambria
Description
Casework-Cambria-Quartz-Countertop-L_Shape
Bill of material
NOT A TYPE - LOAD TYPE CATALOG
ORDERNO
NOT A TYPE - LOAD TYPE CATALOG
ALWAYS_VERTICAL
always vertical
1
BACKSPLASH
backsplash
0
BASIN_EDGE__FS_
basin edge (fs)
0
BOULDER_EDGE__F_V_
boulder edge (f+v)
0
BRYN_EDGE__VF_
bryn edge (vf)
0
C_THICKNESS
c thickness
1
CASCADE_EDGE__VFZ_
cascade edge (vfz)
0
CC_THICKNESS
cc thickness
0.068
CONSTRAINTS
constraints
1
COPYRIGHT
copyright
© 2020 Cambria
CORNICE_EDGE__MQ_
cornice edge (mq)
0
COST
cost
0
COUNTERTOP_HEIGHT
countertop height
3
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
2
DESCRIPTION
description
Quartz Surface Countertop - L Shape
DESIGN_OPTION
design option
-1
DOUBLE_TREELINE_EDGE__A_R_
double treeline edge (a+r)
0
FINISH
finish
Matte or Polished
GLACIAL_EDGE__FZ_
glacial edge (fz)
0
HEIGHT
height
3
HOST
host
0
IDRIS_EDGE__IM_
idris edge (im)
0
LEDGE_EDGE__MD_
ledge edge (md)
0
MANUFACTURER
manufacturer
Cambria
MANUFACTURER_ADDRESS
manufacturer address
11000 W 78th St. Eden Prairie, MN 55344
MANUFACTURER_FAX_NUMBER
manufacturer fax number
1-952-826-6290
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1-866-226-2742
MASSUNIT
massunit
1
MESA_EDGE__QM_
mesa edge (qm)
0
MODEL
model
Ridgeline Edge (TR3)
MORAINE_EDGE__CHISELED_
moraine edge (chiseled)
0
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
PERFORMANCE_URL
performance url
https://www.cambriausa.com/technical-resources/#prodSpecs
PIEDMONT_EDGE__A_
piedmont edge (a)
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.cambriausa.com/technical-resources
PRODUCT_NAME
product name
Quartz Surface Countertop
PRODUCT_PAGE_URL
product page url
https://www.cambriausa.com/designs/edge-profiles/
PROFILE_NAME
profile name
Ridgeline Edge (TR3)
PROFILE_THICKNESS
profile thickness
2cm
RIDGELINE_EDGE__TR3_
ridgeline edge (tr3)
1
RIMROCK_EDGE__MITERED_
rimrock edge (mitered)
0
ROOM_CALCULATION_POINT
room calculation point
0
SEACLIFF_EDGE__Z_
seacliff edge (z)
0
SHALE_EDGE__1Z_
shale edge (1z)
0
SHARED
shared
0
SUMMIT_EDGE__T_
summit edge (t)
0
THICKNESS
thickness
0.062
THICKNESS___2CM
thickness - 2cm
1
THICKNESS___3CM
thickness - 3cm
0
THICKNESS___4CM
thickness - 4cm
0
THICKNESS___6CM
thickness - 6cm
0
TREELINE_EDGE__Z_S_
treeline edge (z+s)
0
URL
url
https://www.cambriausa.com/
VERSION
version
2018 - V1.0a
VIDEO_LINK
video link
https://www.cambriausa.com/style/the-art-of-stone/
VOLCANIC_EDGE__V_
volcanic edge (v)
0
WARRANTY_URL
warranty url
https://p.widencdn.net/w0hjj0/Full-Lifetime-Warranty---English
WIDTH
width
12
WIDTH_LEG
width leg
8
WORK_PLANE_BASED
work plane-based
0
NAME
name
Casework-Cambria-Quartz-Countertop-L_Shape
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions