??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
8devices
Description
Carambola2 Development kit rev4
Bill of material
HYOX6B5ZF
ORDERNO
HYOX6B5ZF
ANTENNA__PORT_
antenna (port)
U.FL connector
AVAILABLE_INTERFACES
available interfaces
USB host/slave, serial port, 2 x Ethernet, i2S, SLIC, SPDIF, 23 x GPIO
CPU
cpu
AR9331, 400 MHz
DESCRIPTION
description
Carambola 2 is a surface mountable, based on Qualcomm AR9331 SoC, single sided, Wi-Fi enabled Linux module, featuring the lowest power consumption in the industry.
FREQUENCY
frequency
2.4 GHz
MAX_OUTPUT_POWER
max output power
21 dB
MEMORY
memory
16 MB Flash and 64 MB DDR2 RAM
OVERVIEW
overview
8devices Carambola2 is a member of Carambola wireless modules family and is based on Qualcomm AR9331 SoC. Carambola2 is a surface mountable, single sided, Wi-Fi enabled Linux module, featuring the lowest power consumption in the industry. Module comes in two versions: Commercial, operating in 0-65 °C (Carambola2), Industrial, operating in -40-85 °C (Carambola2-I). 8devices is providing OpenWRT linux distribution source code with necessary patches on GitHub repository and is supported by our growing community on forum.
POWER_SUPPLY
power supply
3.3 V, power consumption 0.5 W
SIZE
size
28 by 38 mm
SOFTWARE
software
OpenWrt
WIRELESS_STANDARD
wireless standard
802.11 bgn
NAME
name
HYOX6B5ZF
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions