??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CityScapes
Description
Canted Mechanical Screen 
Bill of material
Canted Mechanical Screen 
ORDERNO
Canted Mechanical Screen 
ACTUAL_BACK_ARRAY_NUMBER
actual back array number
3
ACTUAL_BIGFOOT_OFFSET
actual bigfoot offset
10.500
ACTUAL_FRONT_ARRAY_NUMBER
actual front array number
3
ACTUAL_NUMBER_OF_PANELS
actual number of panels
6
ALAMO
alamo
0
ASSEMBLY_CODE
assembly code
B2010300
ATTACHMENT_INFO
attachment info
Panels Attach at Mech Equip Corners
ATTACHMENT_POINTS
attachment points
Attchmnt Pts will be shown in Shop Dwgs
AUTHOR
author
SHAPE Environments, LLC
BACK_ARRAY_NUMBER
back array number
3
BACK_ARRAY_VISIBLE
back array visible
1
BACK_OF_TOP_TRIM
back of top trim
2.172
BIGFOOT_CENTER_SUPPORT
bigfoot center support
1
BIGFOOT_CENTER_SUPPORT_OFFSET
bigfoot center support offset
0
BOTTOM_CORNER_WIDTH
bottom corner width
3.101
BOTTOM_OF_TOP_TRIM
bottom of top trim
3.762
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CONTACT_US
contact us
1.877.SCREENS or 1.877.727.3367
COST
cost
0
COVE
cove
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
RTU Canted Screen
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLAT
flat
0
FRAME_FINISH
frame finish
FRONT_ARRAY_NUMBER
front array number
3
FRONT_ARRAY_VISIBLE
front array visible
1
FRONT_SINGLE_PANEL_START
front single panel start
17.031
HOST
host
0
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.cityscapesinc.com/wp-content/uploads/2015/02/EnvisorInstall_Vertical_UpdatedPatentNo_140410.pdf
KEYNOTE
keynote
LEFT_BRACE_LOCATION
left brace location
0.828
LEFT_CORNER_OFFSET
left corner offset
0.109
LEFT_OUTSIDE_CORNER
left outside corner
1
LENGTH
length
21
MANUFACTURER
manufacturer
CityScapes
MASSUNIT
massunit
1
MODEL
model
Envisor Canted
NUMBER_OF_PANELS
number of panels
6
OMNICLASS_NUMBER
omniclass number
23.40.10.24.14
OMNICLASS_TITLE
omniclass title
Screens and Louvers
PANEL_FINISH
panel finish
PANEL_HEIGHT
panel height
4.333
PANEL_HEIGHT_35
panel height 35
0
PANEL_HEIGHT_52
panel height 52
1
PANEL_HEIGHT_70
panel height 70
0
PANEL_HEIGHT_CANT
panel height cant
5.004
PANEL_SPACING
panel spacing
3.406
PANEL_TYPE
panel type
PANEL_WIDTH
panel width
3.750
PART_TYPE
part type
0
REQUEST_QUOTE
request quote
http://www.cityscapesinc.com/request-quote/?project_type=rooftop
RIGHT_BRACE_LOCATION
right brace location
0.828
RIGHT_CORNER_OFFSET
right corner offset
0.109
RIGHT_OUTSIDE_CORNER
right outside corner
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE_BACK_PANEL
single back panel
0
SINGLE_FRONT_PANEL
single front panel
0
STEP_1
step 1
0
STEP_2
step 2
1
STRUCTURE_FINISH
structure finish
SUPPORT_HEIGHT
support height
1.500
TOP_TRIM
top trim
1
TRIANGLE_HEIGHT
triangle height
1.550
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cityscapesinc.com/envisor/
VERSION
version
191001
NAME
name
Canted Mechanical Screen 
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions