??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Keilhauer
Description
Canal Tables Base Glass and Quartz Models 3241 3242 3243
Bill of material
Canal Tables Base Glass and Quartz Models 3241 3242 3243
ORDERNO
Canal Tables Base Glass and Quartz Models 3241 3242 3243
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2011
BASE_ONLY
base only
0
CATALOG
catalog
Canal
CATEGORY
category
COPYRIGHT__
copyright ©
© 2013 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
23.500
DESCRIPTION
description
Rectangular table - Quartz top
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEILHAUER_CANAL_COARSE
keilhauer canal coarse
KEILHAUER_CANAL_FRAME
keilhauer canal frame
KEILHAUER_CANAL_SURFACE
keilhauer canal surface
KEYNOTE
keynote
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
3243Q
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products/lounge/canal.html
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SURFACE
surface
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
WIDTH
width
47.250
WORK_PLANE_BASED
work plane-based
0
NAME
name
Canal Tables Base Glass and Quartz Models 3241 3242 3243
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions