??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Hydro Electronic Devices
Description
CAN Keypads and Jog Dial
Bill of material
CL-610 (2x4) CAN Keypad
ORDERNO
DOUTPWM_____0_3A_
doutpwm(+) (0-3a)
IO_CONNECTOR
io connector
IP_RATING
ip rating
SIZE__ROW_X_COLUMN_
size (row x column)
STBSTG
stbstg
STBSTGVTD
stbstgvtd
TOTAL_INPUTS
total inputs
TOTAL_OUTPUTS
total outputs
TYPE
type
VOLTAGE
voltage
8-32VDC
NAME
name
DOUTPWM_____0_1A_
doutpwm(-) (0-1a)
DOUT_____0_1A_
dout(-) (0-1a)
STB
stb
STBSTGVTDFREQPWMCOUNT
stbstgvtdfreqpwmcount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions