??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
L&L Luce&Light
Description
Cameo
Bill of material
Cameo 1.8
ORDERNO
APPARENT_LOAD
apparent load
0
APPARENT_LOAD_PHASE_1
apparent load phase 1
ASSEMBLY_CODE
assembly code
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CODE
code
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
COMPANY
company
L&L Luce&Light
CONTACT
contact
T: +39 0444 360571; E: lucelight@lucelight.it
CONTROL_SYSTEM
control system
-
COST
cost
0
CRI
cri
90
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CUTOUT_DIMENSIONS
cutout dimensions
DEFAULT_ELEVATION
default elevation
1219.200
DELIVERED_LUMEN_OUTPUT
delivered lumen output
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
EMIT_FROM_LINE_LENGTH
emit from line length
ENERGY_EFFICIENCY_CLASS
energy efficiency class
A A+ A++
FAMILY_NAME
family name
FEATURES
features
-
GEOMETRY
geometry
HEIGHT_MM
height mm
HEIGHT_VOID
height void
HOST
host
5
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
IP
ip
40
KEYNOTE
keynote
LAMP
lamp
LED_COLOUR
led colour
3000K (also available: 2700K and 4000K - ref. URL Technical sheet)
LENGTH_MM
length mm
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
LIGHT_SOURCE
light source
LUMEN_OUTPUT_AT_SOURCE
lumen output at source
MANUFACTURER
manufacturer
L&L Luce&Light
MASSUNIT
massunit
1
MATERIAL
material
body and trim in aluminium
MODEL
model
MOUNTING
mounting
recessed (ceilings, and false ceilings and niches in plasterboard)
NO__AND_TYPE_OF_LED
no. and type of led
NOTES
notes
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTICS
optics
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER
power
POWER_CABLES
power cables
includes 1.5 m PVC cable FROR 2x0.35/0.35 Ø3.5 m
POWER_SUPPLY
power supply
24Vdc
POWER_SUPPLY_UNIT
power supply unit
not included
RADIUS_VOID
radius void
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPRINGS
springs
TILT_ANGLE
tilt angle
TILTABLE
tiltable
TRIM
trim
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
URL_ACCESSORIES_AND_POWER_SUPPLY_UNITS
url accessories and power supply units
URL_CATALOGUE
url catalogue
-
URL_DESCRIPTION
url description
URL_DXF
url dxf
URL_GENERAL_CODE
url general code
URL_IES_PHOTOMETRIC_FILE
url ies photometric file
URL_IMAGE
url image
URL_TECHNICAL_SHEET
url technical sheet
VOLTAGE
voltage
24
WATTAGE_COMMENTS
wattage comments
WEIGHT_KG
weight kg
WIDTH_MM
width mm
WIRING
wiring
parallel
NAME
name
FRAME
frame
GEOMETRY_1
geometry 1
GEOMETRY_2
geometry 2
GEOMETRY_3
geometry 3
HORIZONTAL_ROTATION
horizontal rotation
HORIZONTAL_ROTATION_ADJUSTED
horizontal rotation adjusted
HORIZONTAL_ROTATION_MAX
horizontal rotation max
L1
l1
VERTICAL_ROTATION
vertical rotation
VERTICAL_ROTATION_ADJUSTED
vertical rotation adjusted
VERTICAL_ROTATION_MAX
vertical rotation max
VERTICAL_ROTATION_MIN
vertical rotation min
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions