??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
All Valve Industries
Description
Caleffi_573506_Vented Dual Check Valve
Bill of material
20mm
ORDERNO
20mm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2090800
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Dual Check Valve with Atmospheric Port - Low Hazard backflow preventer 20mm
DESIGN_OPTION
design option
-1
HOST
host
0
K_COEFFICIENT
k coefficient
0
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Caleffi
MASSUNIT
massunit
1
MODEL
model
573 series
OMNICLASS_NUMBER
omniclass number
23.65.55.14
OMNICLASS_TITLE
omniclass title
Valves for Liquid Services
PART_TYPE
part type
20
RADIUS
radius
10
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
Vented Dual Check Valve
URL
url
http://www.allvalve.com.au/Files/PDF/Caleffi/573%20Vented%20Dual%20Check%20Valve.pdf
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2014
WORK_PLANE_BASED
work plane-based
0
NAME
name
Caleffi_573506_Vented Dual Check Valve
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions