??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Hubbell
Description
Cable Ties and Clips
Bill of material
CT18200C0UG
ORDERNO
APPLICATION
application
CARTON_QUANTITY
carton quantity
CERTIFICATION___CULUS
certification - culus
DIMENSION___THREAD_SIZE
dimension - thread size
ITEM_TYPE
item type
MATERIAL
material
MOUNTING_METHOD
mounting method
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
TRADE_NAME
trade name
TYPE
type
UL_LISTED
ul listed
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
CERTIFICATION___94V0_RATED
certification - 94v0 rated
CERTIFICATION___CSA_APPROVED
certification - csa approved
CERTIFICATION___ETL
certification - etl
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
CERTIFICATION___UV_RATED
certification - uv rated
COLOR
color
DIMENSION___BUNDLE_DIAMETER_MAX_INCH
dimension - bundle diameter max inch
DIMENSION___L_LENGTH_OVERALL_MM
dimension - l length overall mm
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
DIMENSION___WIDTH_INCH
dimension - width inch
DIMENSION___WIDTH_MM
dimension - width mm
MILITARY_SPEC_NUMBER
military spec number
MINIMUM_PACK_QUANTITY
minimum pack quantity
OPERATING_TEMPERATURE_CELCIUS_MAX
operating temperature celcius max
OPERATING_TEMPERATURE_CELCIUS_MIN
operating temperature celcius min
RATING___MINIMUM_TENSILE_STRENGTH_LBS
rating - minimum tensile strength lbs
SUB_BRAND
sub brand
TOOL_TYPE
tool type
SERIES
series
STYLE
style
INDUSTRY_STANDARD_S_
industry standard(s)
MILITARY_SPECIFICATION
military specification
STANDARDS___INDUSTRY_STANDARDS_MET
standards - industry standards met
PACKAGING_TYPE
packaging type
RATING___MINIMUM_TENSILE_STRENGTH_N
rating - minimum tensile strength n
DIMENSION___SCREW_SIZE_INCH
dimension - screw size inch
DIMENSION___B_LENGTH_INCH
dimension - b length inch
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions