??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Reelcraft Industries
Description
Cable Storage Reels
Bill of material
CA30106-CS – 123 175 ft. Bare Power Cord Reel
ORDERNO
AWG
awg
12
CONDUCTORS
conductors
3
CORD_ENDING
cord ending
Bare Reel
CORDCABLE_INCLUDED
cordcable included
No
CORDCABLE_LENGTH
cordcable length
DRIVE_TYPE
drive type
Hand Crank
SERIES
series
30000-CS
UPC
upc
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions