??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ServoCity
Description
Cable & Pulleys
Bill of material
615468 1.25” Winch Pulley
ORDERNO
615468 1.25” Winch Pulley
MATERIAL
material
Acetal
OD
od
1.25
SHAFT_MOUNT_STYLE
shaft mount style
Hub Mount
WEIGHT
weight
0.92 oz (26g)
NAME
name
615468 1.25” Winch Pulley
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions