??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tripp Lite
Description
Cable Managers
Bill of material
SRCABLEDUCT1UHD
ORDERNO
SRCABLEDUCT1UHD
CABLE_MANAGER_FORM_FACTOR
cable manager form factor
Horizontal
PRODUCT_WARRANTY_PERIOD__WORLDWIDE_
product warranty period (worldwide)
5-year limited warranty
SHIPPING_DIMENSIONS__HWD_CM_
shipping dimensions (hwd cm)
6.35 x 14.73 x 49.02
SHIPPING_WEIGHT__KG_
shipping weight (kg)
1.36
UNIT_DIMENSIONS__HWD_CM_
unit dimensions (hwd cm)
4.45 x 48.26 x 12.26
UNIT_WEIGHT__KG_
unit weight (kg)
1.18
UPC_CODE
upc code
037332163943
NAME
name
SRCABLEDUCT1UHD
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions