??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Flexiform
Description
Cabinet Jot Combi 1302 High 1x12 Drawer 3x12 Flipper 12
Bill of material
cabinet_jot_combi_1302_high_1x12_drawer_3x12_flipper_12_1000mm_wide
VARIANTNAME
VARVERSION
Version
1.0
VARUNICLASS2
Uniclass2
WR-90-77-28
VARMANUFACTURERURL
ManufacturerURL
www.flexiform.co.uk
VARAUTHOR
Author
info@flexiform.co.uk
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARNOMINALWIDTH
NominalWidth
mm
VARNOMINALDEPTH
NominalDepth
500 mm
VARNOMINALHEIGHT
NominalHeight
1302 mm
VARWIDTH
Width
mm
VARHEIGHT
Height
1302 mm
VARDEPTH
Depth
500 mm
VARURL
URL
www.flexiform.co.uk
VARTYPECOMMENTS
Type Comments
VARMODEL
Model
Jot
VARMANUFACTURER
Manufacturer
Flexiform
VARASSEMBLYCODE
Assembly Code
E2020200
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
info@flexiform.co.uk
VARWARRANTYDURATION
WarrantyDuration
0
VARSUPPLIERCODE
SupplierCode
VARQUOTEGROUP
Quote Group
New
VARPRODUCTTYPE
ProductType
Cabinet
VARPRODUCTSTYLE
ProductStyle
Combination
VARPRODUCTRANGE
ProductRange
Jot
VARPRODUCTDESCRIPTION
ProductDescription
VARPRODUCTCODE
ProductCode
VARNAME
Name
Cabinet-Flexiform-Jot-Combination-1302_High
VARMODELREFERENCE
ModelReference
VARMODELNUMBER
ModelNumber
VARMODELLABEL
ModelLabel
VARMFCTOP
MFC Top
0
VARFLEXIFORMDESCRIPTION
FlexiformDescription
1302mm High Hinged Door And Drawer Storage 1 x 12" Drawer And 3 x 12" Flipper
VAREXPECTEDLIFE
ExpectedLife
20
VARDURATIONUNIT
DurationUnit
Years
VARDOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONMAINTENANCE
DocumentationMaintenance
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
http://www.flexiform.co.uk/downloads
VARDOCUMENTATION
Documentation
http://www.flexiform.co.uk/office-storage/combination-storage/multi-purpose-storage
VARCREATEDON
CreatedOn
04/12/2014
VARCREATEDBY1
CreatedBy
info@flexiform.co.uk
VARASSETTYPE
AssetType
Movable
VAR800MMWIDE
800mm wide
VAR1000MMWIDE
1000mm wide
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions