??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Flexiform
Description
Cabinet Freestor 1017 High 9 12
Bill of material
cabinet_freestor_1017_high_9_12_1000mm_wide
VARIANTNAME
1000mm Wide
VARVERSION
Version
1.0
VARUNICLASS2
Uniclass2
WR-90-77-28
VARSTEELTOP
Steel Top
1
VARMANUFACTURERURL
ManufacturerURL
www.flexiform.co.uk
VARMFCTOP
MFC Top
0
VARAUTHOR
Author
info@flexiform.co.uk
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARNOMINALWIDTH
NominalWidth
1000 mm
VARNOMINALDEPTH
NominalDepth
475 mm
VARNOMINALHEIGHT
NominalHeight
1017 mm
VARWIDTH
Width
1000 mm
VARHEIGHT
Height
1017 mm
VARDEPTH
Depth
475 mm
VARURL
URL
www.flexiform.co.uk
VARTYPECOMMENTS
Type Comments
1000mm Wide
VARMODEL
Model
Freestor
VARMANUFACTURER
Manufacturer
Flexiform
VARASSEMBLYCODE
Assembly Code
E2020200
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
info@flexiform.co.uk
VARWARRANTYDURATION
WarrantyDuration
0
VARSUPPLIERCODE
SupplierCode
FSL101710***18
VARQUOTEGROUP
Quote Group
New
VARPRODUCTTYPE
ProductType
Cabinet
VARPRODUCTSTYLE
ProductStyle
Locker
VARPRODUCTRANGE
ProductRange
Freestor
VARPRODUCTDESCRIPTION
ProductDescription
1000mm Wide
VARPRODUCTCODE
ProductCode
FSL101710***18
VARNAME
Name
Cabinet-Flexiform-Freestor_Lateral_1017_High_9-Locker_Unit
VARMODELREFERENCE
ModelReference
1000mm Wide
VARMODELNUMBER
ModelNumber
FSL101710***18
VARMODELLABEL
ModelLabel
FSL101710***18
VARFLEXIFORMDESCRIPTION
FlexiformDescription
1017mm High Unit With 9 Lockers
VAREXPECTEDLIFE
ExpectedLife
20
VARDURATIONUNIT
DurationUnit
Years
VARDOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONMAINTENANCE
DocumentationMaintenance
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
http://www.flexiform.co.uk/downloads
VARDOCUMENTATION
Documentation
www.flexiform.co.uk/brochure
VARCREATEDON
CreatedOn
07/08/2014
VARCREATEDBY1
CreatedBy
info@flexiform.co.uk
VARASSETTYPE
AssetType
Movable
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions