??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
C618 bronze gate valve
Bill of material
c618_bronze_gate_valve_3_4_
VARIANTNAME
3/4"
WEIGHTKG
Weight (kg)
0.530
USENDCONNECTION
US End Connection
NPT Thread
UKENDCONNECTION
UK End Connection
Taper threaded to BS EN 10226-2 (ISO 7-1) formerly BS 21
TEMPERATUREC
Temperature °C
-10 to 180°C
SPECIFICATIONNOTES
Specification Notes
Robust and high quality bronze body with integral seating surfaces. Inside screw pattern with rising stem. Suitable for high pressures up to 20 bar. Threaded bonnet. One piece wedge. Bronze trim. Complies with BS EN 12288:2010. Complies with MSS SP-80 Class 150.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN20
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_C618_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
HANDWHEELDEPTH
Handwheel Depth
21.333 mm
TOPOFSTEM
_Top of Stem
30.000 mm
STEMDIAMETER
Stem Diameter
4.528 mm
PACKINGRINGHEIGHT
_Packing Ring Height
50.000 mm
PACKINGRINGHEXRADIUS
Packing Ring Hex Radius
16.720 mm
PACKINGRINGHEXHEIGHT
Packing Ring Hex Height
7.431 mm
PACKINGNUTHEXRADIUS
Packing Nut Hex Radius
10.868 mm
PACKINGNUTHEIGHT
Packing Nut Height
19.167 mm
GLOBERADIUS
Globe Radius
21.714 mm
DEFAULTELEVATION
Default Elevation
1219.200 mm
CONNECTIONSIZERADIUS
Connection Size Radius
11.000 mm
ENDNUTTHICKNESS
_End Nut Thickness
8.400 mm
ENDNUTDIAMETER
_End Nut Diameter
45.600 mm
CENTREVOIDDEPTH
Centre Void Depth
20.274 mm
BONNETRADIUS
Bonnet Radius
21.714 mm
BONNETHEIGHT
_Bonnet Height
19.500 mm
BODYWIDTH
Body Width
35.200 mm
BODYRADIUS
Body Radius
18.240 mm
BODYCENTREWIDTH
Body Centre Width
31.726 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
STEM
Stem
Copper Alloy BS EN 12164 CW714N
IDPLATE
ID Plate
Aluminium
HANDWHEEL
Handwheel
Aluminium
GLANDPACKING
Gland Packing
PTFE
GLANDNUT
Gland Nut
Copper Alloy BS EN 12164 CW603N
GLAND
Gland
Copper Alloy BS EN 12164 CW603N
BONNET
Bonnet
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
BS
1.000
AT
0.000
CONNECTIONSIZE
Connection Size
22.000 mm
CMM
C mm
64.000 mm
BMM
B mm
140.000 mm
AMM
A mm
52.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/4"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=161&catID=2
PRODUCTMODEL
Product Model
C618
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_C618_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Gate Valve
MODEL
Model
C618
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions