??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
C4F307742BK1
Bill of material
C4F307742BK1
ORDERNO
C4F307742BK1
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Cabinet
RACK_UNITS
rack units
44
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
160 lbs (72.57 kg)
UNSPSC
unspsc
43223306
UPC
upc
62398000733
NAME
name
C4F307742BK1
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions